Image of C1100791 2" Square Shaft Lead (SS200), 10/12/14 x 7ft

2" Square Shaft Lead (SS200), 10/12/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100791

SS200, 84" long with 10",12",14" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1100791

Coating

Galvanized

Finish Type

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

16000 ft-lbs

Type

Lead Sections

UPC

096359485889

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in - 14 in

Dimensions

13.50 in x 13.50 in x 84.00 in

Height

84 in

Length

13.5 in

Length - Effective

78.94 in

Weight

147 lb

Width

13.5 in

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3