Image of T1100806 2" Square Shaft Lead (SS200), 8/10/12 x 10ft

2" Square Shaft Lead (SS200), 8/10/12 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1100806

SS200 Helical pile lead section; 2.0" square shaft; 3 Helix - 8/10/12"; Length - 10 ft (120"); Galvanized.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

T1100806

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Lead Sections

UPC

096359858515

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Depth

12 in

Dimensions

120.00 in x 12.00 in x 12.00 in

Height

12 in

Length

120 in

Length - Effective

125.19 in

Weight

150 lb

Width

12 in

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

3