Image of PSA3991 2875 Plate Pier Bracket, Plain

2875 Plate Pier Bracket, Plain

Brand: Atlas

Catalog ID: PSA3991

2875 Galvanized Plate Pier Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Plate Pier Bracket used to mounts to the side of the foundation for RS2875 series.
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA3991

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

2

Series

Atlas Resistance®

Strength Rating - Ultimate

30000 lb

Type

Brackets

UPC

096359813958

Dimensions

Diameter - Pipe

2.87 in

Dimensions

4.50 in x 15.00 in x 18.00 in

Height

18 in

Length

4.5 in

Weight

64.2 lb

Width

15 in

Width - Wing

7 in

Force Related

Strength Rating - Ultimate

30000 lb

Configuration

Number of Shoe Side Pins

2