
Brand: CHANCE Foundation Solutions
Catalog ID: PSA7362P
The Push Cap is part of the CHANCE Atlas foundation system. It is used with a Starter Section for enhanced installation.
Application
Resistance Anchoring
Catalog Number
PSA7362P
Coating
Galvanized
Series
Atlas Resistance®
Type
Resistance Anchors
UPC
096359653349
Dimensions
3.50 in x 3.50 in x 1.12 in
Height
1.12 in
Length
3.5 in
Weight
0.2 lb
Width
3.5 in