
Brand: Atlas
Catalog ID: PSA3936
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA3936
Coating
Ungalvanized
Finish Type
Series
Atlas Resistance®
Shaft Type
RS
Strength Rating - Ultimate
30000 lb
Type
Kits
UPC
096359459453
Diameter - Pipe
2.87 in
Length
168 in
Weight
154 lb
Width - Wing
7 in
Strength Rating - Ultimate
30000 lb
Pallet Quantity
10