3.5" Round Shaft Extension (RS3500.300), Bldg Code, 10ft
Image of C1501242 3.5" Round Shaft Extension (RS3500.300), Bldg Code, 10ft
Image of C1501242 3.5" Round Shaft Extension (RS3500.300), Bldg Code, 10ft
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation
+3
Image of C1501242 3.5" Round Shaft Extension (RS3500.300), Bldg Code, 10ft

3.5" Round Shaft Extension (RS3500.300), Bldg Code, 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501242

RS3500.300 Helical pile extension; 3.5" diameter round shaft; No Helix; Length - 10 ft (120"); Galvanized; Building Code & Seismic Approved

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1501242

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

7

Product Family

RS3500.300

Product Type

Round Shaft Extension

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Anchor Extensions

UPC

096359653288

Dimensions

Depth

3.5 in

Dimensions

120.00 in x 3.50 in x 3.50 in

Height

3.5 in

Length

120 in

Length - Effective

114 in

Pipe Wall Thickness

0.300 in

Weight

101.6 lb

Width

3.5 in

Certifications And Compliance

Building Code Evaluated

Yes

ICC-ES Evaluated

ESR 2794

Force Related

Holding Capacity Soil (Kt)

7