3.5" Round Shaft Helical Extension (RS3500.300), 14/14 x 7ft
Image of C1070579CU 3.5" Round Shaft Helical Extension (RS3500.300), 14/14 x 7ft

3.5" Round Shaft Helical Extension (RS3500.300), 14/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1070579CU

RS3500.300, 84" long with 14", 14" helices.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1070579CU

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

7

Number of Helices

2

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Anchor Extensions

UPC

096359854449

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Dimensions

14.00 in x 14.00 in x 84.00 in

Height

84 in

Length

14 in

Length - Effective

77 in

Pipe Wall Thickness

0.300 in

Weight

122 lb

Width

14 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

7

Configuration

Number of Helices

2