Image of C1070564 3.5" Round Shaft Lead (RS3500.300), 10/12/14 x 7ft
Image of C1070564 3.5" Round Shaft Lead (RS3500.300), 10/12/14 x 7ft
play
play
+1
Image of C1070564 3.5" Round Shaft Lead (RS3500.300), 10/12/14 x 7ft

3.5" Round Shaft Lead (RS3500.300), 10/12/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1070564

RS3500.300, 84" long with 10",12",14" helices.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1070564

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

7

Number of Helices

3

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Lead Sections

UPC

096359009207

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in - 14 in

Dimensions

84.00 in x 12.000 in x 12.000 in

Height

12 in

Length

84 in

Length - Effective

75.5 in

Weight

112.7 lb

Width

12 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Logistics

Pallet Quantity

9

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation