Image of C1070563 3.5" Round Shaft Lead (RS3500.300), 8/10/12 x 7ft

3.5" Round Shaft Lead (RS3500.300), 8/10/12 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1070563

RS3500.300, 84" long with 8",10",12" helices.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque