3.5" Round Shaft Lead (RS3500.300) Bldg Code, 12/14/14/14 x 10ft
Image of C1070568 3.5" Round Shaft Lead (RS3500.300) Bldg Code, 12/14/14/14 x 10ft

3.5" Round Shaft Lead (RS3500.300) Bldg Code, 12/14/14/14 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1070568

RS3500.300 Helical pile lead section; 3.5" diameter round shaft; 4 Helix - 12/14/14/14"; Length - 10 ft (120"); Galvanized; Building Code & Seismic Approved.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1070568

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

7

Number of Helices

4

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Lead Sections

UPC

096359009245

Dimensions

Anchor Helix Diameter(s)

12 in - 14 in - 14 in - 14 in

Depth

14 in

Dimensions

120.00 in x 14.00 in x 14.00 in

Height

14 in

Length

120 in

Length - Effective

118.25 in

Pipe Wall Thickness

0.300 in

Weight

102 lb

Width

14 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

7

Configuration

Number of Helices

4

Logistics

Pallet Quantity

9