Image of PSA4036 3500-4000 Plate Pier Bracket

3500-4000 Plate Pier Bracket

Brand: Atlas

Catalog ID: PSA4036

3500-4000 Ungalvanized Plate Pier Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Plate Pier Bracket used to mounts to the side of the foundation for RS3500 and RS4000 series.
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA4036

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

2

Series

Atlas Resistance®

Type

Brackets

UPC

096359853886

Dimensions

Depth

5 in

Diameter - Pipe

3.5 in

Height

20 in

Weight

102 lb

Width

18 in

Configuration

Number of Shoe Side Pins

2

Logistics

Pallet Quantity

12