Image of PSA3924 3500-4000 Underfooter Bracket
Image of PSA3924 3500-4000 Underfooter Bracket
Image of PSA3924 3500-4000 Underfooter Bracket

3500-4000 Underfooter Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA3924

3500-4000 Galvanized Underfooter Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Pre-Drill Bracket only for RS3500 and RS4000 series.
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA3924

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

3

Type

Brackets

Dimensions

Diameter - Pipe

3.5 in

Weight

136.7 lb