Image of PSA3925 3500-4000 Underfooter Bracket

3500-4000 Underfooter Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA3925

3500-4000 Galvanized Underfooter Bracket.

Atlas Bracket

  • Pre-Drill Bracket only for RS3500 and RS4000 series.
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA3925

Coating

Galvanized

Number of Shoe Side Pins

3

Type

Brackets

Dimensions

Diameter - Pipe

3.5 in

Height

19.875 in

Weight

136.7 lb

Width

8.25 in

Configuration

Number of Shoe Side Pins

3