4.5" Round Shaft Extension (RS4500.337), Bldg Code, 3-1/2ft
Image of C1072466CU 4.5" Round Shaft Extension (RS4500.337), Bldg Code, 3-1/2ft

4.5" Round Shaft Extension (RS4500.337), Bldg Code, 3-1/2ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1072466CU

RS4500.337 Helical pile extension; 4.5" diameter round shaft; No Helix; Length - 3-1/2 ft (42"); Galvanized; Building Code & Seismic Approved.

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1072466CU

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

6

Shaft Type

RS

Torque Rating

25000 ft-lbs

Type

Anchor Extensions

UPC

096359765387

Dimensions

Depth

4.5 in

Dimensions

42.00 in x 4.50 in x 4.50 in

Height

4.5 in

Length

42 in

Length - Effective

36 in

Pipe Wall Thickness

0.337 in

Weight

77 lb

Width

4.5 in

Force Related

Holding Capacity Soil (Kt)

6