Image of PSA1260 4500 Extra Pier Section

4500 Extra Pier Section

Brand: Atlas

Catalog ID: PSA1260

4500 Plain Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section for RS4500 series.
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1260

Coating

Ungalvanized

Series

Atlas Resistance®

Shaft Type

RS

Type

Pier Section

UPC

096359765707

Dimensions

Dimensions

44.88 in x 4.50 in x 4.50 in

Height

4.5 in

Length

44.88 in

Weight

45.9 lb

Width

4.5 in