Image of PSA3513 4500 Plate Pier Kit

4500 Plate Pier Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA3513

4500 Plate Pier Kit (Plate Pier Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA3513

Coating

Galvanized

Series

Atlas Resistance®

Shaft Type

RS

Strength Rating - Ultimate

56000 lb

Type

Kits

UPC

096359514282

Dimensions

Diameter - Pipe

4.5 in

Length

168 in

Weight

334 lb

Width - Wing

8 in

Force Related

Strength Rating - Ultimate

56000 lb