Image of PSA2980 4500 Top Pier Platform, Galvanized

4500 Top Pier Platform, Galvanized

Brand: Atlas

Catalog ID: PSA2980

4500 Galvanized Top Pier Platform.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform only for RS4500 series.
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA2980

Coating

Galvanized

Finish Type

Galvanized

Series

Atlas Resistance®

Type

Platforms

UPC

096359853862

Dimensions

Diameter - Pipe

4.5 in

Length

20 in

Weight

37.7 lb

Width - Wing

8 in

Logistics

Pallet Quantity

75