Image of C1073160 5.5" Round Shaft Extension (RS5500.361), 5 ft High Capacity Pile
* Representative image
Image of C1073160 5.5" Round Shaft Extension (RS5500.361), 5 ft High Capacity Pile

5.5" Round Shaft Extension (RS5500.361), 5 ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C1073160

RS5500.361, 60" long Extension High Capacity Pile

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Catalog Number

C1073160

Coating

Galvanized

Finish Type

Galvanized

Size

RS5500.361

Torque Rating

56000 ft-lbs

Dimensions

Length

60 in