Image of C1073173 5.5" Round Shaft Lead (RS5500.361), 14 x 10 ft High Capacity Pile

5.5" Round Shaft Lead (RS5500.361), 14 x 10 ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C1073173

RS5500.361, 120" long Lead with 14" helix High Capacity Pile

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation