7.0" Round Shaft Extension (RS7000.362), 7 ft High Capacity Pile
Image of C1073126 7.0" Round Shaft Extension (RS7000.362), 7 ft High Capacity Pile

7.0" Round Shaft Extension (RS7000.362), 7 ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C1073126

RS7000.362, 84" long Extension High Capacity Pile

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Catalog Number

C1073126

Coating

Galvanized

Size

RS7000.362

Torque Rating

90000 ft-lbs

Dimensions

Dimensions

7.00 in x 7.00 in x 84.00 in

Height

84 in

Length

7 in

Size

RS7000.362

Width

7 in