7" Round Shaft Lead (RS7000.362), 18/20 x 10ft High Capacity
Image of C1073181 7" Round Shaft Lead (RS7000.362), 18/20 x 10ft High Capacity

7" Round Shaft Lead (RS7000.362), 18/20 x 10ft High Capacity

Brand: CHANCE Foundation Solutions

Catalog ID: C1073181

RS7000.362 Helical pile lead section; 7.0" diameter round shaft; 2 Helix - 18/20"; Length - 10 ft (120"); High Capacity

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Catalog Number

C1073181

Coating

Galvanized

Finish Type

Galvanized

Size

RS7000.362

Torque Rating

90000 ft-lbs

Dimensions

Depth

20 in

Dimensions

120.00 in x 20.00 in x 20.00 in

Height

20 in

Length

120 in

Size

RS7000.362

Width

20 in