Brand: CHANCE Foundation Solutions
Catalog ID: C1101078
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1101078
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359605058
Dimensions
9.25 in x 3.500 in x 2.500 in
Height
2.5 in
Length
9.25 in
Weight
7.2 lb
Width
3.5 in