Image of C1500653 All Thread Rebar #7 x 10' w/RHT

All Thread Rebar #7 x 10' w/RHT

Brand: CHANCE Foundation Solutions

Catalog ID: C1500653

All Thread Rebar #7 x 10' w/RHT.

All Thread used with CHANCE Helical and Push Pier Products for tieback and lifting applications

  • Williams Form Thread
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

C1500653

Coating

Galvanized

Type

Resistance Anchors

UPC

096359513261

Dimensions

Dimensions

0.875 in x 1.00 in x 120.00 in

Height

120 in

Length

0.875 in

Weight

11 lb

Width

1 in