Image of C1500656 All Thread Rebar #7 x 4' w/RHT

All Thread Rebar #7 x 4' w/RHT

Brand: CHANCE Foundation Solutions

Catalog ID: C1500656

All Thread Rebar #7 x 4' w/RHT.

All Thread used with CHANCE Helical and Push Pier Products for tieback and lifting applications

  • Williams Form Thread
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

C1500656

Coating

Galvanized

Type

Resistance Anchors

UPC

096359513285

Dimensions

Length

48 in

Weight

4.5 lb