
Brand: CHANCE Foundation Solutions
Catalog ID: C1100026
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.
Application
Helical Anchoring
Catalog Number
C1100026
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Eyenut Style
Threaded Stud
Material Type
Non-Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Type
Adapters
UPC
096359009627
Dimensions
20.00 in x 3.500 in x 3.500 in
Height
3.5 in
Length
20 in
Weight
10.976 lb
Width
3.5 in
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Pallet Quantity
200
Standard Package
5