Brand: CHANCE Foundation Solutions
Catalog ID: P3031215P
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
P3031215P
EU RoHS Indicator
No
Type
Anchor/Pile Installation Tools
UPC
096359129592
Dimensions
2.44 in x 2.500 in x 2.44 in
Height
2.44 in
Length
2.44 in
Weight
0.32 lb
Width
2.5 in
EU RoHS Indicator
No
Standard Package
1