Atlas® Pier Systems Pre-Drill Kit, 4", Galv
Image of PSA3927 Atlas® Pier Systems Pre-Drill Kit, 4", Galv

Atlas® Pier Systems Pre-Drill Kit, 4", Galv

Brand: Atlas

Catalog ID: PSA3927

4000 Underfooter Pre-Drill Kit (UFPD Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA3927

Coating

Galvanized

Series

Atlas Resistance® Series

Shaft Type

RS

Strength Rating - Ultimate

38000 lb

Type

Kits

UPC

096359857518

Dimensions

Diameter - Pipe

4 in

Length

168 in

Force Related

Strength Rating - Ultimate

38000 lb