Image of PSA1031 ATLAS Resistance® Series, 7GA Shims

ATLAS Resistance® Series, 7GA Shims

Brand: Atlas

Catalog ID: PSA1031

Galvanized 5/8 x 1-1/2in, 7GA, Shims.

Shim

Component used for Atlas Resistance® Pier System

General

Application

Resistance Anchoring

Catalog Number

PSA1031

Coating

Galvanized

Finish Type

Galvanized

Series

Atlas Resistance®

Type

Resistance Anchors

UPC

096359400097

Dimensions

Dimensions

0.19 in x 1.50 in x 0.625 in

Height

0.625 in

Length

0.19 in

Weight

0.06 lb

Width

1.5 in

Logistics

Carton Quantity

720

Pallet Quantity

34560