Image of T1120913 Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120913

FOUNDATION, BOLLARD 2.375 OD x 36" Long, 1/2" thick x 7" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 3" - 5-1/2" Bolt Circle
  • 3 slots, 1/2" Dia x 2-1/4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120913

Coating

Galvanized

Finish Type

Galvanized

Number of Bolt Slots

3

Quantity of Hardware

3

Type

Lighting Foundation Anchors

UPC

096359724988

With Hardware

Included

Dimensions

Base Plate Dimensions

7 in

Base Plate Thickness

0.5 in

Bolt Length

2.25 in

Bolt Size

1/2 - 13UNC x 2 1/4 in

Cableway Distance From Base

24 in

Cableway Length

1.5 in

Cableway Width

1.5 in

Center hole dimensions

1.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

3 -5.5 in

Dimensions

7.00 in x 7.00 in x 36.00 in

Foundation Diameter

2 in

Foundation Length

36 in

Height

36 in

Length

7 in

Length - Base Plate to Top of Conduit Hole

7 in

Pipe Wall Thickness

0.22

Weight

26.7 lb

Width

7 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Number of Bolt Slots

3

With Hardware

Included

Logistics

Pallet Quantity

30