EdgeConnect™ Series, Industrial Switch, Toggle, 20A 120/277V, Illuminated, Black
Image of T1500085 EdgeConnect™ Series, Industrial Switch, Toggle, 20A 120/277V, Illuminated, Black

EdgeConnect™ Series, Industrial Switch, Toggle, 20A 120/277V, Illuminated, Black

Brand: CHANCE Foundation Solutions

Catalog ID: T1500085

EdgeConnect™, 3-Way Switch, Industrial Grade, Screwless Termination, Toggle, 20A 120/277V, Illuminated, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Strip gauge for accurate wiring

Screwless Termination

General

Application

Helical Anchoring

Catalog Number

T1500085

Coating

Galvanized

Finish Type

Shaft Type

SS

Strength Rating - Ultimate

5000 lb

Type

Underpinning

UPC

096359056515

Dimensions

Height

0 in

Length

15 in

Weight

13.1 lb

Width

0 in

Force Related

Strength Rating - Ultimate

5000 lb

Logistics

Pallet Quantity

144