Image of P1500358P Coupling for Wall Anchor Rod, .828-10 UNS-2B x 3"

Coupling for Wall Anchor Rod, .828-10 UNS-2B x 3"

Brand: CHANCE Foundation Solutions

Catalog ID: P1500358P

Coupling for Wall Anchor Rod.

Coupling connects two pieces of rebar for wall anchor installation

Finish: Galvanized

General

Application

Wall Anchoring

Catalog Number

P1500358P

Coating

Galvanized

Type

Plate Wall Anchors

UPC

096359322610

Dimensions

Length

3 in

Weight

0.4 lb