Image of C1500972 Digger Lead Displacement Plate, RS3500 Micropile, 8"

Digger Lead Displacement Plate, RS3500 Micropile, 8"

Brand: CHANCE Foundation Solutions

Catalog ID: C1500972

RS3500 DIGGER, 8 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • RS3500
  • For Grouted Piles

General

Application

Helical Anchoring

Catalog Number

C1500972

Shaft Type

RS

Type

HPDM Plates

UPC

096359522171

Dimensions

Dimensions

8.00 in x 8.00 in x 8.00 in

Height

8 in

Length

8 in

Weight

7.3 lb

Width

8 in

Logistics

Carton Quantity

8