Image of C1500387 Digger Lead Displacement Plate, SS175 Micropile, 7"

Digger Lead Displacement Plate, SS175 Micropile, 7"

Brand: CHANCE Foundation Solutions

Catalog ID: C1500387

SS175 DIGGER, 7 INCH For 13/4, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS175
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

General

Application

Helical Anchoring

Catalog Number

C1500387

Shaft Type

SS

Type

HPDM Plates

UPC

096359243410

Dimensions

Height

7 in

Length

7 in

Weight

3.3 lb

Logistics

Pallet Quantity

600