


Brand: CHANCE Foundation Solutions
Catalog ID: C15004240101
The Chance Helical Pulldown Micropile (HPM) is a patented deep foundation solution used to form a grout column around the shaft of a standard square or round shaft helical pile without the need to excavate or haul away spoils. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.
Application
Helical Anchoring
Catalog Number
C15004240101
Product Family
SS150
Product Type
HPM Diggers
Shaft Type
SS
Type
HPDM Plates
UPC
096359533238
Height
7 in
Length
7 in
Weight
5.1 lb
Building Code Evaluated
No
Pallet Quantity
160