Image of C1500840 Direct Jack Bracket, RS2875

Direct Jack Bracket, RS2875

Brand: CHANCE Foundation Solutions

Catalog ID: C1500840

Direct Jack Bracket (DJ) fits RS2875.

Bracket/Component that provides the interface between the structure and the pile. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500840

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

36000 lb

Type

Underpinning

UPC

096359492740

Dimensions

Weight

71.4 lb

Logistics

Pallet Quantity

25

Media

Videos