Image of C1140250 Dywidag Adapter for 1.375" thread, SS225
Image of C1140250 Dywidag Adapter for 1.375" thread, SS225

Dywidag Adapter for 1.375" thread, SS225

Brand: CHANCE Foundation Solutions

Catalog ID: C1140250

Adapter, Dywidag; Converts SS225 square shaft helical with internal threads to accommodate 1-3/8-inch thread bar.

An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

Upset for SS225 with Internal Thread 1 3/8 - 1 1/2 x 4.5"

General

Application

Helical Anchoring

Catalog Number

C1140250

Coating

Galvanized

Product Family

DYWIDAG Adapters

Product Type

Adapters

Shaft Type

SS

Type

Adapters

UPC

096359010876

Dimensions

Length

18 in

Weight

30.3 lb

Certifications And Compliance

Building Code Evaluated

No

Logistics

Pallet Quantity

72