
Brand: CHANCE Foundation Solutions
Catalog ID: C1140009
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1140009
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359010319
Dimensions
11.00 in x 3.50 in x 2.50 in
Height
2.5 in
Length
11 in
Weight
8.6 lb
Width
3.5 in