Image of T1122971 EV Charger Foundation, 4.5"OD x 56" Long
Image of T1122971 EV Charger Foundation, 4.5"OD x 56" Long
play
3D View
play
CHANCE® EV Instant Foundations
Image of T1122971 EV Charger Foundation, 4.5"OD x 56" Long

EV Charger Foundation, 4.5"OD x 56" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1122971

Instant Foundation for EV Chargers, 1/2" thick x 13" square baseplate (field modifiable). Steel Foundation, quick installation, can be immediately loaded.

The demand is here and the time is now! As we prepare our roadways and neighborhoods for EV technology, Chance Instant Foundations provide a fast-installing, sustainable foundation solution.Tested and trusted for decades as foundations for streetlights, solar panels, and wind generators, Chance Instant Foundations are an excellent solution for supporting EV charger infrastructure.

  • Quick and easy installation
  • Made from steel
  • Can be relocated/reused
  • No concrete or excavation required

General

Application

EV

Catalog Number

T1122971

Product Type

EV Foundation

UPC

096359860556

Dimensions

Dimensions

13.00 in x 13.00 in x 56.50 in

Height

56.5 in

Length

13 in

Width

13 in

Certifications And Compliance

Building Code Evaluated

No