Image of C1500961 Extension Displacement Plate, RS2875 Micropile, 5.9"
Image of C1500961 Extension Displacement Plate, RS2875 Micropile, 5.9"

Extension Displacement Plate, RS2875 Micropile, 5.9"

Brand: CHANCE Foundation Solutions

Catalog ID: C1500961

Extension Section Displacement Plate, 5.9 inch dia.; For use with RS2875 Helical Pulldown Micropile; Uncased

The Chance Helical Pulldown Micropile (HPM) is a patented deep foundation solution used to form a grout column around the shaft of a standard square or round shaft helical pile without the need to excavate or haul away spoils. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • RS2875
  • For Grouted Piles

General

Application

Helical Anchoring

Catalog Number

C1500961

Product Family

RS2875

Product Type

HPM Displacement Plate

Shaft Type

RS

Type

HPDM Plates

UPC

096359855897

Dimensions

Height

5.9 in

Length

5.9 in

Weight

2.2 lb

Certifications And Compliance

Building Code Evaluated

No

Logistics

Carton Quantity

20