Image of PSA1003 Extension Pier Section, Atlas® 3.5" System

Extension Pier Section, Atlas® 3.5" System

Brand: Atlas

Catalog ID: PSA1003

3500 Flow Coat Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section RS3500 series
  • Finish: Zinc Coating

General

Application

Resistance Anchoring

Catalog Number

PSA1003

Coating

Flow Coat

Finish Type

Flow Coat

Series

Atlas Resistance® Series

Shaft Type

RS

Type

Pier Section

UPC

096359406822

Dimensions

Dimensions

44.88 in x 3.50 in x 3.50 in

Height

3.5 in

Length

44.88 in

Weight

24.5 lb

Width

3.5 in

Logistics

Pallet Quantity

45