GroutForce Displacement Pile, 2-1/4" Extension Section
Image of C1073735 GroutForce Displacement Pile, 2-1/4" Extension Section
New

GroutForce Displacement Pile, 2-1/4" Extension Section

Brand: CHANCE Foundation Solutions

Catalog ID: C1073735

SS225 Grouted Displacement Pile Extension; 2.25" square shaft; 1 Helix - 16"; Length - 5 ft (60 in); Grout column - 8.63" diameter

The GroutForce™ displacement pile combines a square, solid steel shaft fully encased by a grout column, providing high ultimate compression strength with less steel. The extension section includes a welded displacement casing that creates a uniform, continuous-diameter grout column for a high-capacity pile.

  • 2.25" (57 mm) square shaft extension section
  • Length: 5 ft (1.5 m)
  • Creates an 8.63" (219 mm) grout column during installation
  • Ultimate Compression Strength: 450 kip (2002 kN)
  • Torsional Strength Rating: 21,000 ft-lb (28 472 Nm)

General

Catalog Number

C1073735

Coating

Mill Finish

Series

GroutForce™ Series

Type

SS225 GroutForce

UPC

096359855132

Dimensions

Depth

16 in

Dimensions

60.00 in x 16.00 in x 16.00 in

Height

16 in

Length

60 in

Weight

141.7 lb

Width

16 in