Image of C1073734 GroutForce Displacement Pile, 2-1/4" Lead Section

GroutForce Displacement Pile, 2-1/4" Lead Section

Brand: CHANCE Foundation Solutions

Catalog ID: C1073734

Lead Section, Grouted Displacement Pile, SS225 with 16" inch helix creating 8.63" grout column

The GroutForce™ displacement pile combines a square, solid steel shaft fully encased by a grout column, providing high ultimate compression strength with less steel. The lead section includes a welded displacement casing that creates a uniform, continuous-diameter grout column for a high-capacity pile.

  • 2.25" (57 mm) square shaft lead section
  • Length: 5 ft (1.5 m)
  • Creates an 8.63" (219 mm) grout column during installation
  • Ultimate Compression Strength: 450 kip (2002 kN)
  • Torsional Strength Rating: 21,000 ft-lb (28 472 Nm)

General

Catalog Number

C1073734

Coating

Mill Finish

Series

GroutForce™ Series

Type

SS225 GroutForce

Dimensions

Dimensions

60 in x 16 in x 16 in

Height

16 in

Length

60 in

Weight

147.4 lb

Width

16 in