GroutForce® Displacement Pile, 4-1/2" Lead Section
Image of C1073732 GroutForce® Displacement Pile, 4-1/2" Lead Section
*Representative image
Image of C1073732 GroutForce® Displacement Pile, 4-1/2" Lead Section
play
Chance GroutForce Displacement Pile Installation
play
+1
Image of C1073732 GroutForce® Displacement Pile, 4-1/2" Lead Section
New

GroutForce® Displacement Pile, 4-1/2" Lead Section

Brand: CHANCE Foundation Solutions

Catalog ID: C1073732

RS4500.337 Grouted Displacement Pile Lead Section; 4.5" diameter round shaft; 1 Helix - 16"; Length - 5 ft (60 in); Grout column - 8.63" diameter

The GroutForce™ displacement pile combines a steel shaft fully encased by a grout column, providing high ultimate compression strength with less steel. The lead section includes a welded displacement casing that creates a uniform, continuous-diameter grout column for a high-capacity pile.

  • 4.5" (114 mm) round shaft pipe lead section
  • Length: 5 ft (1.5 m)
  • Creates an 8.63" (219 mm) grout column during installation
  • Ultimate Compression Strength: 300 kip (1335 kN)
  • Torsional Strength Rating: 25,000 ft-lb (33 895 Nm)

General

Catalog Number

C1073732

Coating

Mill Finish

Product Family

RS4500 GDP

Product Type

Round Shaft Lead

Series

GroutForce™ Series

Type

RS4500.337 GroutForce

UPC

096359855040

Dimensions

Depth

16 in

Diameter - Pipe

4.5 in

Dimensions

60.00 in x 16.00 in x 16.00 in

Height

16 in

Length

60 in

Weight

142.9 lb

Width

16 in

Certifications And Compliance

Building Code Evaluated

No