GroutForce® Displacement Pile, 6-5/8" Lead Section
Image of C1073738 GroutForce® Displacement Pile, 6-5/8" Lead Section
*Representative image
Image of C1073738 GroutForce® Displacement Pile, 6-5/8" Lead Section
play
Chance GroutForce Displacement Pile Installation
play
+1
Image of C1073738 GroutForce® Displacement Pile, 6-5/8" Lead Section
New

GroutForce® Displacement Pile, 6-5/8" Lead Section

Brand: CHANCE Foundation Solutions

Catalog ID: C1073738

RS6625.280 Grouted Displacement Pile Lead Section; 6.625" diameter round shaft; 1 Helix - 20"; Length - 5 ft (60 in); Grout column - 12.75" diameter

The GroutForce™ displacement pile combines a steel shaft fully encased by a grout column, providing high ultimate compression strength with less steel. The lead section includes a welded displacement casing that creates a uniform, continuous-diameter grout column for a high-capacity pile.

  • 6.625" (168 mm) round shaft pipe lead section
  • Length: 5 ft (1.5 m)
  • Creates an 12.75" (324 mm) grout column during installation
  • Ultimate Compression Strength: 500 kip (2224 kN)
  • Torsional Strength Rating: 40,000 ft-lb (54 233 Nm)

General

Catalog Number

C1073738

Coating

Mill Finish

Product Family

RS6625 GDP

Product Type

Round Shaft Lead

Series

GroutForce™ Series

Type

RS6625.280 GroutForce

UPC

096359855149

Dimensions

Depth

20 in

Diameter - Pipe

6.625 in

Dimensions

60.00 in x 20 in x 20 in

Height

20 in

Length

60 in

Weight

252.85 lb

Width

20 in

Certifications And Compliance

Building Code Evaluated

No