Image of C1073741 GroutForce Displacement Pile, 6-5/8" Plain Extension, 7 ft
New

GroutForce Displacement Pile, 6-5/8" Plain Extension, 7 ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1073741

7-foot Extension Section, Grouted Displacement Pile, RS6625.280 with no displacement casing. Includes welded displacement washers.

The GroutForce™ displacement pile combines a steel shaft fully encased by a grout column, providing high ultimate compression strength with less steel. The plain extension section adds length to an RS6625.280 GDP and is encompassed by a uniform, continuous-diameter grout column for a high-capacity pile.

  • 6.625" (168 mm) round shaft pipe extension section
  • Length: 7 ft (2.1 m)
  • Creates an 12.75" (324 mm) grout column during installation
  • Ultimate Compression Strength: 500 kip (2224 kN)
  • Torsional Strength Rating: 40,000 ft-lb (54 233 Nm)