Image of C3030928 Hydraulic Drive Head Motor, 12,000 ft-lb @ 2,400 psi

Hydraulic Drive Head Motor, 12,000 ft-lb @ 2,400 psi

Brand: CHANCE Foundation Solutions

Catalog ID: C3030928

Hydraulic Drive Motor 10,000 Ft. Lbs.

Hydraulic Drive Motor 10,000 Ft. Lbs.

Hydraulic Drive Motor 10,000 Ft. Lbs.

General

Application

Anchor/Pile Installation

Catalog Number

C3030928

Type

Anchor/Pile Installation Tools

UPC

096359015284

Dimensions

Weight

246 lb

Logistics

Pallet Quantity

20