Image of C3030139 Streetlight Foundations Installation Tool, 5-1/4"

Streetlight Foundations Installation Tool, 5-1/4"

Brand: CHANCE Foundation Solutions

Catalog ID: C3030139

Streetlight Installation Tool, 5.25" bolt circle.

Streetlight Installation Tool, 5.25" bolt circle.Torque Rating: 10,000 ft-lb

Torque Rating: 10,000 ft-lb

General

Application

Helical Anchoring

Catalog Number

C3030139

Coating

Painted

Number of Bolt Slots

6

Tool Type

Streetlight Foundation Installation Tool 5-1/4" Bolt Circle

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359014966

Dimensions

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

12.00 in x 7.50 in x 4.50 in

Height

4.5 in

Length

12 in

Weight

18 lb

Width

7.5 in

Configuration

Number of Bolt Slots

6

Logistics

Pallet Quantity

50

Standard Package

1