Image of T1120649 Pole Base Foundation, 6-5/8" OD x 60" Long
* Representative image
Image of T1120649 Pole Base Foundation, 6-5/8" OD x 60" Long
play
play
+2

Pole Base Foundation, 6-5/8" OD x 60" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120649

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 8" Bolt Circle
  • 4 holes, 3/4" Dia x 2-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Catalog Number

T1120649

Coating

Galvanized

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Holes

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

2.5 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

8 in

Foundation Diameter

6.63 in

Foundation Length

84 in

Length

60 in

Weight

200 lb

Logistics

Standard Package

1

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF