Pole Base Foundation, 15" sq BP, 10-3/4" OD x 10 ft
Image of T1120673 Pole Base Foundation, 15" sq BP, 10-3/4" OD x 10 ft
*Representative image
Image of T1120673 Pole Base Foundation, 15" sq BP, 10-3/4" OD x 10 ft
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
+2
Chance Foundation Solutions Anchor/Pile Installation Tools

Pole Base Foundation, 15" sq BP, 10-3/4" OD x 10 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120673

Streetlight Foundation (SLF) 10.75 OD x 120" Long, 1-3/8" thick x 15" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 15" Bolt Circle
  • 4 holes, 1" Dia x 3.5" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Catalog Number

T1120673

Coating

Galvanized

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Holes

4

Pipe Type

Round Pipe

Product Family

Single Baseplate

Product Type

Pole-Base Foundation

Series

Instant Foundation® Series

Type

Lighting Foundation Anchors

UPC

096359822998

Dimensions

Base Plate Dimensions

15 in

Base Plate Thickness

1.325 in

Bolt Length

3.5 in

Cableway Distance From Base

24 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

9.25 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

15 in

Dimensions

15.00 in x 15.00 in x 121.37 in

Foundation Diameter

10.75 in

Foundation Length

120 in

Height

121.37 in

Length

15 in

Weight

372 lb

Width

15 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Ground Lug Hole

No

Number of Bolt Holes

4

Logistics

Pallet Quantity

6

Standard Package

1