Brand: CHANCE Foundation Solutions
Catalog ID: T1120463
Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.
Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Drilled Hole
Catalog Number
T1120463
Coating
Galvanized, ASTM A-153
Ground Lug Hole
No
Hardware Packaging
Taped to Shaft
Number of Bolt Holes
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359056409
Base Plate Dimensions
17 in
Base Plate Thickness
1.25 in
Bolt Length
4 in
Cableway Distance From Base
18 in
Cableway Length
6 in
Cableway Width
2 in
Center hole dimensions
9 in
Diameter - Bolt
1.25 in
Diameter - Bolt Circle
17.25 in
Foundation Diameter
10.75 in
Foundation Length
84 in
Length
84 in
Weight
361.66 lb
Pallet Quantity
6
Standard Package
1